Quantity | Unit price |
---|---|
50 - 99 | $2.7003 |
100 - 699 | $1.0801 |
700 - 2799 | $0.491 |
2800 + | $0.4664 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit;Pull Tab |
---|---|
Full Material | Polyvinyl Chloride |
Color | Black |
Inside Diameter | 38.1 mm |
Inside Diameter | 1.500 in |
Inside Height | 25.4 mm |
Inside Height | 1.000 in |
Maximum Temperature | 176.7 °C |
Maximum Temperature | 350 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue