Quantity | Unit price |
---|---|
500 - 999 | $0.8512 |
1000 - 4999 | $0.4829 |
5000 - 9999 | $0.3823 |
10000 - 24999 | $0.3287 |
25000 - 49999 | $0.3109 |
50000 - 99999 | $0.279 |
100000 + | $0.251 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 14.4 mm |
---|---|
Anchor Length | 0.567 in |
Compatible Panel Thickness Range | 7.5 - 10.5 mm |
Compatible Panel Thickness Range | 0.295 - 0.413 in |
Head Diameter | 9.6 mm |
Head Diameter | 0.378 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Color | Black |
Material | Nylon;PC |
Full Material | Nylon 6;Polycarbonate |
Rivet Type | Pop Rivet |
Rivet Head Shape | Truss |
Rivet Fitting Style | Push-In |
Compatible Hole Diameter | 4.9 mm |
Compatible Hole Diameter | 0.193 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue