Quantity | Unit price |
---|---|
1000 - 4999 | $0.4218 |
5000 - 9999 | $0.3325 |
10000 - 24999 | $0.2862 |
25000 - 49999 | $0.2548 |
50000 + | $0.2217 |
Anchor Length | 9.6 mm |
---|---|
Anchor Length | 0.378 in |
Compatible Panel Thickness Range | 3.5 - 6.5 mm |
Compatible Panel Thickness Range | 0.138 - 0.256 in |
Head Diameter | 6.4 mm |
Head Diameter | 0.252 in |
Head Height | 1.4 mm |
Head Height | 0.055 in |
Color | Black |
Material | Nylon;PC |
Full Material | Nylon 6;Polycarbonate |
Rivet Type | Pop Rivet |
Rivet Head Shape | Truss |
Rivet Fitting Style | Push-In |
Compatible Hole Diameter | 3.3 mm |
Compatible Hole Diameter | 0.13 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue