Quantity | Unit price |
---|---|
1000 - 4999 | $0.5055 |
5000 - 9999 | $0.4815 |
10000 - 24999 | $0.4596 |
25000 + | $0.4333 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Height | 11.5 mm |
---|---|
Overall Height | 0.453 in |
Wing Spread | 39.7 mm |
Wing Spread | 1.563 in |
Thread Size | 5/16-18 |
Color | Natural |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue