Quantity | Unit price |
---|---|
250 - 999 | $2.8644 |
1000 - 4999 | $1.2773 |
5000 - 9999 | $1.268 |
10000 - 24999 | $1.2581 |
25000 + | $1.1861 |
Overall Length | 101.6 mm |
---|---|
Overall Length | 4.000 in |
Thread Size | 1/2-13 |
Color | Black |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue