Quantity | Unit price |
---|---|
250 - 999 | $0.6216 |
1000 - 4999 | $0.5595 |
5000 - 9999 | $0.5035 |
10000 - 24999 | $0.4532 |
25000 + | $0.4078 |
Overall Length | 76.2 mm |
---|---|
Overall Length | 3.000 in |
Thread Size | 1/2-13 |
Color | Black |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue