Quantity | Unit price |
---|---|
500 - 999 | $0.3571 |
1000 - 4999 | $0.3214 |
5000 - 9999 | $0.2893 |
10000 - 24999 | $0.2604 |
25000 + | $0.2343 |
Overall Length | 38.1 mm |
---|---|
Overall Length | 1.500 in |
Thread Size | 1/2-13 |
Color | Black |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue