Quantity | Unit price |
---|---|
500 - 999 | $0.644 |
1000 - 4999 | $0.5796 |
5000 - 9999 | $0.5216 |
10000 - 24999 | $0.4695 |
25000 + | $0.4225 |
Overall Length | 101.6 mm |
---|---|
Overall Length | 4 in |
Thread Size | 3/8-16 |
Color | Natural |
Material | PA |
Full Material | Polyamide |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue