Quantity | Unit price |
---|---|
1 - 9 | $6.02 |
10 - 49 | $2.69 |
50 - 99 | $2.67 |
100 - 249 | $2.65 |
250 - 499 | $2.49 |
500 + | $2.19 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 0.3 m |
---|---|
Overall Length | 1 ft |
Thread Size | 5/16-18 |
Color | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue