Quantity | Unit price |
---|---|
500 - 999 | $0.1916 |
1000 - 4999 | $0.1725 |
5000 - 9999 | $0.1552 |
10000 - 24999 | $0.1397 |
25000 + | $0.1257 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 50.8 mm |
---|---|
Overall Length | 2 in |
Thread Size | 5/16-18 |
Color | Natural |
Material | PA |
Full Material | Polyamide |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue