Menu Search

Standard Sizes Pipe Cap - Inside Diameter - 220.2 mm | 8.670 in ; Inside Height - 58.9 mm | 2.320 in ; Orange

Protects threaded or non-threaded pipe ends. Sized and designed for positive-gripping power over the outside diameter of the pipe. Eliminates foreign materials from entering the pipe. Features a vent hole that prevents pressure build up inside the pope, which may otherwise force the cap off.
Item code:

RRC8B

658 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $37.4059
5 - 9 $18.6954
10 - 49 $7.4934
50 - 499 $3.3758
500 - 999 $3.2092
1000 + $3.0579
Standard pack: 50

Order any quantity

Total price:

$37.41

1 x $37.4059

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Color Orange
Compatible Nominal Pipe Sizes (All) NPT 8
Fitting Style Push-Fit
Full Material Polyethylene
Material PE
Vent Hole Yes
Inside Diameter 8.670 in
Inside Height 2.320 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us