Quantity | Unit price |
---|---|
1 - 7 | $33.4142 |
8 - 15 | $16.6916 |
16 - 79 | $6.6799 |
80 - 799 | $3.0207 |
800 - 1599 | $2.8806 |
1600 - 2399 | $2.725 |
2400 + | $2.5692 |
Color | Orange |
---|---|
Compatible Nominal Pipe Sizes (All) | NPT 6 |
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | Yes |
Inside Diameter | 168.7 mm |
Inside Diameter | 6.640 in |
Inside Height | 49.8 mm |
Inside Height | 1.960 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue