Quantity | Unit price |
---|---|
1 - 11 | $30.7754 |
12 - 23 | $15.3953 |
24 - 119 | $6.146 |
120 - 1199 | $2.7855 |
1200 - 2399 | $2.6493 |
2400 - 3599 | $2.5129 |
3600 + | $2.3767 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Orange |
---|---|
Compatible Nominal Pipe Sizes (All) | NPT 5 |
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | Yes |
Inside Diameter | 143 mm |
Inside Diameter | 5.630 in |
Inside Height | 54.6 mm |
Inside Height | 2.150 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue