Quantity | Unit price |
---|---|
1 - 11 | $318.5717 |
12 - 59 | $318.5717 |
60 - 119 | $302.6587 |
120 - 179 | $286.6522 |
180 - 239 | $270.9261 |
240 + | $255.3556 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 1219.2 mm |
Inside Diameter | 48.000 in |
Inside Height | 133.4 mm |
Inside Height | 5.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue