Quantity | Unit price |
---|---|
1 - 949 | $1.0052 |
950 - 1899 | $0.5027 |
1900 - 9499 | $0.2014 |
9500 - 94999 | $0.0912 |
95000 - 189999 | $0.0865 |
190000 - 284999 | $0.0819 |
285000 + | $0.0774 |
Color | Yellow |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 16.8 mm |
Inside Diameter | 0.660 in |
Inside Height | 13.7 mm |
Inside Height | 0.538 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue