Quantity | Unit price |
---|---|
1 - 7 | $99.1528 |
8 - 79 | $66.0966 |
80 - 159 | $62.7957 |
160 - 239 | $59.4947 |
240 - 319 | $56.2094 |
320 + | $52.9397 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 660.4 mm |
Inside Diameter | 26.000 in |
Inside Height | 114.3 mm |
Inside Height | 4.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue