Quantity | Unit price |
---|---|
1 - 24 | $12.8826 |
25 - 249 | $5.8282 |
250 - 499 | $5.5405 |
500 - 749 | $5.2529 |
750 - 999 | $4.9502 |
1000 + | $4.6776 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 271.3 mm |
Inside Diameter | 10.680 in |
Inside Height | 61.2 mm |
Inside Height | 2.410 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue