Quantity | Unit price |
---|---|
1 - 9 | $20.285 |
10 - 19 | $10.1425 |
20 - 99 | $4.057 |
100 - 999 | $1.8014 |
1000 - 1999 | $1.7106 |
2000 + | $1.6199 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 101.6 mm |
Inside Diameter | 4.000 in |
Inside Height | 40.5 mm |
Inside Height | 1.594 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue