Quantity | Unit price |
---|---|
1 - 7 | $20.3758 |
8 - 15 | $10.1728 |
16 - 79 | $4.0722 |
80 - 799 | $1.8014 |
800 - 1599 | $1.7106 |
1600 + | $1.635 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 114.3 mm |
Inside Diameter | 4.500 in |
Inside Height | 43.1 mm |
Inside Height | 1.695 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue