Quantity | Unit price |
---|---|
1 - 249 | $1.6501 |
250 - 499 | $0.828 |
500 - 2499 | $0.3314 |
2500 - 24999 | $0.1474 |
25000 - 49999 | $0.14 |
50000 + | $0.1326 |
Color | Orange |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 17.1 mm |
Inside Diameter | 0.675 in |
Inside Height | 21.5 mm |
Inside Height | 0.845 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue