Quantity | Unit price |
---|---|
1 - 9 | $18.2564 |
10 - 19 | $9.1434 |
20 - 99 | $3.6483 |
100 - 999 | $1.6199 |
1000 - 1999 | $1.5442 |
2000 + | $1.4609 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 101.6 mm |
Inside Diameter | 4.000 in |
Inside Height | 43.1 mm |
Inside Height | 1.695 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue