Quantity | Unit price |
---|---|
1 - 19 | $9.87 |
20 - 39 | $4.935 |
40 - 199 | $1.9832 |
200 - 1999 | $0.8781 |
2000 - 3999 | $0.8342 |
4000 + | $0.7903 |
Color | Black |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 73 mm |
Inside Diameter | 2.875 in |
Inside Height | 37.2 mm |
Inside Height | 1.465 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue