Quantity | Unit price |
---|---|
1 - 159 | $2.6795 |
160 - 319 | $1.3337 |
320 - 1599 | $0.5329 |
1600 - 15999 | $0.2377 |
16000 - 31999 | $0.2257 |
32000 + | $0.2135 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 33.4 mm |
Inside Diameter | 1.315 in |
Inside Height | 21.5 mm |
Inside Height | 0.845 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue