Quantity | Unit price |
---|---|
1 - 64 | $3.5727 |
65 - 129 | $1.7713 |
130 - 649 | $0.7131 |
650 - 6499 | $0.318 |
6500 - 12999 | $0.2997 |
13000 + | $0.2846 |
Color | Red |
---|---|
Fitting Style | Push-Fit |
Full Material | Polyethylene |
Material | PE |
Vent Hole | No |
Inside Diameter | 42.2 mm |
Inside Diameter | 1.660 in |
Inside Height | 37.2 mm |
Inside Height | 1.465 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue