Quantity | Unit price |
---|---|
1000 - 9999 | $0.50 |
10000 - 24999 | $0.4545 |
25000 + | $0.4166 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter A | 4 mm |
---|---|
Hole Diameter A | 0.157 in |
Hole Diameter B | 4 mm |
Hole Diameter B | 0.157 in |
Locking Head Height B | 5.6 mm |
Locking Head Height B | 0.220 in |
Maximum Operating Temperature | 110 °C |
Maximum Operating Temperature | 230 °F |
Maximum Panel Thickness B | 2 mm |
Maximum Panel Thickness B | 0.078 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness B | 0.8 mm |
Minimum Panel Thickness B | 0.030 in |
Operating Temperature Range | -40 - 110 °C |
Operating Temperature Range | -40 - 230 °F |
Panel Thickness B Range | 0.8 - 2 mm |
Panel Thickness B Range | 0.030 - 0.078 in |
Spacer Length | 17.3 mm |
Spacer Length | 0.681 in |
Color | Natural |
Full Material | Nylon 6/6 |
Hole A Fix Type | Mounting Hole |
Hole B Fix Type | Locking Arrowhead |
Material | Nylon |
Material Flammability Standard | UL94 V-0 |
Special Features | Stackable. Top off with MB-1-156. |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue