Quantity | Unit price |
---|---|
1000 - 9999 | $0.3938 |
10000 - 24999 | $0.3581 |
25000 + | $0.3283 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter A | 4.0 mm |
---|---|
Hole Diameter A | 0.157 in |
Hole Diameter B | 4.0 mm |
Hole Diameter B | 0.157 in |
Locking Head Height B | 5.6 mm |
Locking Head Height B | 0.22 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness B | 2.0 mm |
Maximum Panel Thickness B | 0.079 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness B | 0.8 mm |
Minimum Panel Thickness B | 0.030 in |
Spacer Length | 17.3 mm |
Spacer Length | 0.681 in |
Color | Natural |
Full Material | Nylon 6/6 |
Hole A Fix Type | Mounting Hole Fix |
Hole B Fix Type | Locking Arrowhead Fix |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Special Features | Stackable. Top off with MB-1-156. |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue