Quantity | Unit price |
---|---|
1000 - 9999 | $0.1547 |
10000 - 24999 | $0.1407 |
25000 + | $0.1288 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Arm Length | 1.5 mm |
---|---|
Arm Length | 0.059 in |
Dome Length | 11.9 mm |
Dome Length | 0.469 in |
Dome Width | 9.5 mm |
Dome Width | 0.374 in |
Hole Diameter A | 4.0 mm |
Hole Diameter A | 0.157 in |
Locking Head Height A | 5.3 mm |
Locking Head Height A | 0.209 in |
Locking Head Height B | 5.8 mm |
Locking Head Height B | 0.228 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 1.6 mm |
Maximum Panel Thickness A | 0.063 in |
Maximum Panel Thickness B | 1.6 mm |
Maximum Panel Thickness B | 0.063 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Panel Thickness A Range | 1.6 mm |
Panel Thickness A Range | 0.063 in |
Panel Thickness B Range | 1.6 mm |
Panel Thickness B Range | 0.063 in |
Spacer Length | 11.1 mm |
Spacer Length | 0.437 in |
Color | Black |
Full Material | Nylon 6/6 |
Hole A Fix Type | Edge Holding Snap Fit Fix |
Hole B Fix Type | Snap Lock Fix |
Material | PA 6 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue