Quantity | Unit price |
---|---|
1000 - 9999 | $0.3958 |
10000 - 24999 | $0.3799 |
25000 + | $0.3654 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Diameter | 7.1 mm |
---|---|
Body Diameter | 0.280 in |
Maximum Operating Temperature | 110 °C |
Maximum Operating Temperature | 230 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 110 °C |
Operating Temperature Range | -40 - 230 °F |
Spacer Length | 19.1 mm |
Spacer Length | 0.750 in |
Thread Length | 7.6 mm |
Thread Length | 0.300 in |
Color | Natural |
Compatible Thread Sizes (All) | #6-32 |
Full Material | Nylon 6/6 |
Hole A Fix Type | Snap-Lock |
Hole B Fix Type | Male Thread |
Material | Nylon |
Material Flammability Standard | UL94 V-0 |
Style | 1 |
Locking Head Height A | 10.2 mm |
Locking Head Height A | 0.400 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue