Quantity | Unit price |
---|---|
1000 - 9999 | $0.2372 |
10000 - 24999 | $0.2156 |
25000 + | $0.1976 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter B | 4.7 mm |
---|---|
Hole Diameter B | 0.187 in |
Locking Head Height B | 5.1 mm |
Locking Head Height B | 0.200 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness B | 2 mm |
Maximum Panel Thickness B | 0.078 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness B | 0.8 mm |
Minimum Panel Thickness B | 0.030 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Overall Width | 14.2 mm |
Overall Width | 0.560 in |
Panel Thickness B Range | 0.8 - 2 mm |
Panel Thickness B Range | 0.030 - 0.078 in |
Spacer Length | 3.5 mm |
Spacer Length | 0.138 in |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Style | 1 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue