Quantity | Unit price |
---|---|
100 - 9999 | $7.8702 |
10000 - 24999 | $3.8639 |
25000 + | $3.5419 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Operating Temperature | 85 °C |
---|---|
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Spacer Length | 31.8 mm |
Spacer Length | 1.250 in |
Thread Length | 6.4 mm |
Thread Length | 0.250 in |
Color | Natural |
Compatible Thread Sizes (All) | #6-32 |
Full Material | Nylon 6/6 |
Material | Nylon;Brass |
Spacer Shape | Round |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue