Quantity | Unit price |
---|---|
500 - 9999 | $0.8129 |
10000 - 24999 | $0.4305 |
25000 + | $0.3974 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 6.0 mm |
---|---|
Distance Across Flats | 0.236 in |
Maximum Operating Temperature | 110 °C |
Maximum Operating Temperature | 230 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 110 °C |
Operating Temperature Range | -40 - 230 °F |
Spacer Length | 10.0 mm |
Spacer Length | 0.394 in |
Thread Length | 6.4 mm |
Thread Length | 0.252 in |
Color | Black |
Compatible Thread Sizes (All) | M4 |
Material | Nylon |
Spacer Shape | Hexagonal |
Special Features | Heat-Stabilized |
Style | 1 |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue