Quantity | Unit price |
---|---|
500 + | $0.3409 |
Inside Diameter | 5.1 mm |
---|---|
Inside Diameter | 0.200 in |
Outside Diameter | 10.7 mm |
Outside Diameter | 0.420 in |
Spacer Length | 12.7 mm |
Spacer Length | 0.500 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue