Quantity | Unit price |
---|---|
500 - 9999 | $1.0188 |
10000 - 24999 | $0.9262 |
25000 + | $0.849 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Operating Temperature | 90 °C |
---|---|
Maximum Operating Temperature | 194 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 90 °C |
Operating Temperature Range | -40 - 194 °F |
Overall Width | 6.4 mm |
Overall Width | 0.252 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Additional Hardware Included | Roll Pin |
Color | White |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Package Quantity | 500 |
Style | 3 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue