Quantity | Unit price |
---|---|
1 - 199 | $4.0268 |
200 - 399 | $2.0134 |
400 - 1999 | $0.8054 |
2000 - 19999 | $0.3588 |
20000 - 39999 | $0.3392 |
40000 + | $0.3226 |
Colour | Black |
---|---|
Full Material | Polyvinyl Chloride |
Fitting Style | Push Fit |
Inside Diameter | 23.6 mm |
Inside Diameter | 0.929 in |
Fitting Diameter | 27 mm |
Fitting Diameter | 1.063 in |
Fitting Height | 14.5 mm |
Fitting Height | 0.571 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue