Quantity | Unit price |
---|---|
500 - 9999 | $0.2819 |
10000 - 24999 | $0.1375 |
25000 + | $0.1261 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 7.0 mm |
---|---|
Base Height | 0.276 in |
Maximum Fixed Panel Hole Diameter | 7.2 mm |
Maximum Fixed Panel Hole Diameter | 0.283 in |
Maximum Operating Temperature | 100 °C |
Maximum Operating Temperature | 212 °F |
Maximum Removable Panel Hole Diameter | 7.2 mm |
Maximum Removable Panel Hole Diameter | 0.283 in |
Minimum Operating Temperature | -50 °C |
Minimum Operating Temperature | -58 °F |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Minimum Removable Panel Hole Diameter | 7.2 mm |
Minimum Removable Panel Hole Diameter | 0.283 in |
Overall Height | 21.0 mm |
Overall Height | 0.827 in |
Overall Length | 10.7 mm |
Overall Length | 0.421 in |
Overall Width | 10.7 mm |
Overall Width | 0.421 in |
Color | Natural |
Full Material | Polyacetal |
Material | POM |
Type | Striker |
Material Flammability Standard | UL94 HB |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue