Quantity | Unit price |
---|---|
1 - 27 | $9.7317 |
28 - 55 | $4.8738 |
56 - 279 | $1.9464 |
280 - 2799 | $0.8657 |
2800 - 5599 | $0.8236 |
5600 - 8399 | $0.7802 |
8400 + | $0.7367 |
Inside Diameter | 101.9 mm |
---|---|
Inside Diameter | 4.010 in |
Inside Height | 44.5 mm |
Inside Height | 1.750 in |
Color | Black |
Compatible Nominal Pipe Sizes (All) | 3-1/2 in |
Compatible Thread Standard | RMC |
Compatible Thread Standard (All) | RMC |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue