Quantity | Unit price |
---|---|
1 - 49 | $5.1383 |
50 - 99 | $2.5692 |
100 - 499 | $1.0277 |
500 - 4999 | $0.4568 |
5000 + | $0.4331 |
Inside Diameter | 73.4 mm |
---|---|
Inside Diameter | 2.891 in |
Inside Height | 40.1 mm |
Inside Height | 1.580 in |
Color | Yellow |
Compatible Nominal Pipe Sizes (All) | 2-1/2 in |
Compatible Thread Standard | IMC |
Compatible Thread Standard (All) | IMC |
Fitting Style | Push-Fit |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue