Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 10.5 mm |
---|---|
Inside Diameter | 0.413 in |
Outside Diameter | 30.0 mm |
Outside Diameter | 1.181 in |
Thickness | 3.0 mm |
Thickness | 0.118 in |
Color | Black |
Material | PA |
Material Class | Plastic |
Washer Shape | Round |
Washer Type | Anti-Loss Flat Washer |
Specifications | DIN 9021 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue