Quantity | Unit price |
---|---|
1000 - 4999 | $0.0928 |
5000 - 9999 | $0.0883 |
10000 - 24999 | $0.0843 |
25000 + | $0.0795 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 10.8 mm |
---|---|
Distance Across Flats | 0.425 in |
Flange Diameter | 13 mm |
Flange Diameter | 0.510 in |
Overall Height | 6 mm |
Overall Height | 0.235 in |
Thread Size | 1/4-28 |
Color | Natural |
Material | Nylon 6/6 |
Nut Form | Flanged |
Nut Shape | Hexagonal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue