Quantity | Unit price |
---|---|
1000 - 4999 | $0.0472 |
5000 - 9999 | $0.045 |
10000 + | $0.043 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 5.5 mm |
---|---|
Distance Across Flats | 0.217 in |
Flange Diameter | 6.6 mm |
Flange Diameter | 0.26 in |
Flange Height | 0.4 mm |
Flange Height | 0.016 in |
Overall Height | 3.1 mm |
Overall Height | 0.122 in |
Thread Size | M3 |
Contact Surface | Flat |
Color | Natural |
Material | Nylon |
Nut Form | Flanged |
Nut Shape | Hexagonal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue