Quantity | Unit price |
---|---|
200 - 999 | $0.5494 |
1000 - 1999 | $0.5229 |
2000 - 2999 | $0.4951 |
3000 + | $0.4672 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 19.0 mm |
---|---|
Base Diameter | 0.748 in |
Length Under Head | 15.0 mm |
Length Under Head | 0.591 in |
Base Full Material | Polytetrafluoroethylene;Polyethylene;Steel |
Base Material | PTFE |
Color | Gray |
Nail Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue