Menu Search

Key Latch - Key Type: 2 x 4 mm Slot Key ; Latch Material: Die Cast Zinc Alloy ;

Quarter-Turn Mini Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. These latches are key operated with a driver tool cylinder and come in Zinc Alloy with Chrome Plated finish.
Item code:

066114200

351 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $5.77
10 + $5.12
Standard pack: 1

Order in multiple of 1

Total price:

$5.77

1 x $5.77

Specifications

Imperial
Metric
SKU attributes
Color Silver
Finish Chrome Plated
Handle Type Driver Tool Operated Handle
Includes Key Sold Separately
Latch Material Die Cast Zinc Alloy
Latch Style Quarter-Turn Spring Loaded Latch
Mounting Orientation Universal
Key Type 2 x 4 mm Slot Key

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us