Quantity | Unit price |
---|---|
1 - 9 | $16.02 |
10 - 19 | $15.23 |
20 - 29 | $14.30 |
30 - 39 | $13.52 |
40 + | $12.75 |
Maximum Operating Temperature | 260 °C |
---|---|
Maximum Operating Temperature | 500 °F |
Overall Length | 54.9 m |
Overall Length | 180 ft |
Overall Width | 38.1 mm |
Overall Width | 1.500 in |
Color | Tan |
Material | Crepe Paper |
Tape Type | Rolls |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue