Quantity | Unit price |
---|---|
1 - 7 | $10.29 |
8 - 23 | $8.92 |
24 + | $8.33 |
Maximum Operating Temperature | 260 °C |
---|---|
Maximum Operating Temperature | 500 °F |
Overall Length | 32.9 m |
Overall Length | 108 ft |
Overall Width | 9.5 mm |
Overall Width | 0.375 in |
Color | White |
Material | Fiberglass |
Tape Type | Rolls |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue