Quantity | Unit price |
---|---|
1 - 9 | $103.26 |
10 - 19 | $97.97 |
20 - 29 | $92.78 |
30 - 39 | $87.74 |
40 + | $82.57 |
Color | Green |
---|---|
Material | Polyester |
Tape Type | Disks |
Roll Quantity | 500 |
Maximum Operating Temperature | 260 °C |
Maximum Operating Temperature | 500 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue