Menu Search

Masking Foam Cord - Outside Diameter - 25.4 mm | 1.000 in; 25 ft; Silicone Foam

Can be used like a gasket to mask off threads, slots and keyways. Can be used multiple times. Can be cut to required length. Applications include; powder coating, e-coating, plating and anodizing.
Item code:

1426399

6 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $289.79
5 - 9 $275.30
10 - 14 $260.80
15 - 19 $246.31
20 + $231.83
Standard pack: 1

Order in multiple of 1

Total price:

$289.79

1 x $289.79

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 1.000 in
Roll Length 25 ft
Color White
Material Silicone Foam
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us