Quantity | Unit price |
---|---|
1 - 49 | $5.1737 |
50 - 99 | $2.356 |
100 - 199 | $1.6476 |
200 - 999 | $0.9378 |
1000 - 1999 | $0.8716 |
2000 + | $0.8345 |
Fitting Style | Push-Fit |
---|---|
Full Material | 55 Shore A Silicone |
Color | Natural |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Minimum Overall Diameter | 20 mm |
Minimum Overall Diameter | 0.787 in |
Maximum Overall Diameter | 22.5 mm |
Maximum Overall Diameter | 0.886 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue