Quantity | Unit price |
---|---|
1 - 49 | $3.2028 |
50 - 99 | $1.4536 |
100 - 199 | $1.0193 |
200 - 999 | $0.5821 |
1000 - 1999 | $0.5404 |
2000 + | $0.5189 |
Fitting Style | Push-Fit |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Minimum Overall Diameter | 18 mm |
Minimum Overall Diameter | 0.709 in |
Maximum Overall Diameter | 20 mm |
Maximum Overall Diameter | 0.787 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue