Quantity | Unit price |
---|---|
1 - 49 | $2.2789 |
50 - 99 | $1.0348 |
100 - 199 | $0.7253 |
200 - 999 | $0.4142 |
1000 - 1999 | $0.3851 |
2000 + | $0.3681 |
Fitting Style | Push-Fit |
---|---|
Full Material | Ethylene Propylene Diene Monomer |
Color | Black |
Fitting Height | 25.4 mm |
Fitting Height | 1.000 in |
Minimum Overall Diameter | 14 mm |
Minimum Overall Diameter | 0.551 in |
Maximum Overall Diameter | 16 mm |
Maximum Overall Diameter | 0.630 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue