Menu Search

Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

Silicone Masking Flangeless Plug protects 14 mm | 0.551 in- 16 mm | 0.630 in diameter holes without masking any of the surrounding areas in temperatures up to 315.6 °C | 600 °F.
Item code:

SFP551630A

2000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $3.249
50 - 99 $1.4782
100 - 199 $1.0348
200 - 999 $0.5913
1000 - 1999 $0.5499
2000 + $0.5266
Standard pack: 200

Order any quantity

Total price:

$3.25

1 x $3.249

Add sample +

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push-Fit
Full Material 55 Shore A Silicone
Color Natural
Fitting Height 1.000 in
Minimum Overall Diameter 0.551 in
Maximum Overall Diameter 0.630 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us